??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Download CAD models
You have not yet generated a CAD or PDF file for download.
CAD model selection
BALLUFF BCS M12B4G2-PSC40D-S04K
HELP_VARIABLE
Company
Balluff
Description
BCS
Bill of material
BALLUFF BCS M12B4G2-PSC40D-S04K
VERF
Availability
Available
BC
Order code
BCS00P0
TC
Product identifier
BCS M12B4G2-PSC40D-S04K
PX
Product view
45651_01
ICON
RH
with/without Frame-Holder
WEBINC
Product family
Sensors for object detection
W
Weight
0.025 Kg
TRAFFIC
Customs number
85365019
TECH
Tech. Details
Tech. Detail
EDZ
BAL.BCS00P0
DESCRIPT
Description
Dimension = Ø 12 x 75 mm, Series = M12, Thread (A) = M12x1, Installation = for flush mounting, Connection = Connector, M12x1-Male, 3-pin, Switching output = PNP normally open (NO), Switching frequency = 100 Hz, Range = 1...4 mm, Sensitivity = Switching distance adjustable, Housing material = 1.4305 stainless steel, Material sensing surface = PBT, Ambient temperature = -25...85 °C, Operating voltage Ub = 10...30 VDC, Approval/Conformity = CE, UKCA, cULus, WEEE, IP rating = IP67
CAE
MultiCAE (EPlan, Zuken, Siemens and other CAE formats)
Previews
Embedded user actions